??
Catalog navigation
Výběr CAD modelu
Available products: 1
4114.000M51
HELP_VARIABLE
Company
Rittal
Description
Sheet steel wiring plan pockets - for TS, SE, CM, TP pedestal, PC VX
Bill of material
4114.000M51
BEST
Model No.
4114.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Sheet steel wiring plan pockets
BEZ2
Designation 2
for TS, SE, CM, TP pedestal, PC
B
Width
292.5 mm
H
Height
210 mm
T
Depth
90 mm
GEW
Weight
1.300 kg
CNSECLASS51
27-18-92-36
CNSECLASS70
27-18-92-67
CNSECLASS80
27-18-92-67
CNSETIM40
EC000317
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.