??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
3585.020
HELP_VARIABLE
Company
Rittal
Description
CUPONAL busbars - RiLine accessories Busbars
Bill of material
3585.020
BEST
Model No. SV
3585.020
INFO
PDF Catalog
PDF Catalog
A
Width
10 mm
B
Height
20 mm
BEZ1
Designation 1
CUPONAL busbars
BEZ2
Designation 2
Dimension: 20x10mm, 2400mm long
VE
Packs of
3 pc(s).
GEW
Weight
19.000 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-03
CNSECLASS80
27-37-03-03
CNSETIM40
EC001522
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D