??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
3529.000
HELP_VARIABLE
Company
Rittal
Description
PLS special busbars
Bill of material
3529.000
BEST
Model No.
3529.000
BEZ1
Designation 1
PLS special busbar E-Cu 1600A
BEZ2
Designation 2
1095mm long
INFO
PDF Catalog
PDF Catalog
L
Length
1095 mm
VE
Packs of
3
CNSECLASS51
27-37-03-01
CNSECLASS70
27-37-03-03
CNSECLASS80
27-37-03-03
CNSETIM40
EC001522
GEW
Gewicht
26.580 kg
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.