??
Catalog navigation
CAD模型選擇
可提供的產品: 1
3451.500
HELP_VARIABLE
公司
Rittal
描述
Conductor connection clamps - RiLine accessories Connection system
明细表
3451.500
BEST
型号 SV
3451.500
INFO
PDF 目录
PDF 目录
SS
For bar thickness
5 mm
AR
Connection of round conductors
2.5 - 16 mm^2
KR
Clamping area for laminated copper bars W x H
8 x 8 mm
BEZ1
名称1
Conductor connection clamps
BEZ2
名称2
for round conductor 2.5-16mm²/lam. copper
VE
包装
15
CNSECLASS51
27-37-11-02
CNSECLASS70
27-14-11-46
CNSECLASS80
27-14-11-46
CNSETIM40
EC000001
GEW
Gewicht
0.420 kg
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.