??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
3450.505
HELP_VARIABLE
Company
Rittal
Description
Conductor connection clamps Push-in - RiLine accessories Connection system
Bill of material
3450.505
BEST
Model No. SV
3450.505
INFO
PDF Catalog
PDF Catalog
SS
For bar thickness
5 mm
ARE
Connection of round conductors single-wire
0.5 - 6 mm^2
ARM
Connection of round conductors multi-wire
0.5 - 4 mm^2
AROA
Connection of round conductors fine wire without wire end ferrule
0.5 - 4 mm^2
ARMA
Connection of round conductors fine wire with wire end ferrule
0.5 - 4 mm^2
BEZ1
Designation 1
Conductor connection clamps
BEZ2
Designation 2
Push-in
VE
Packs of
10 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-14-11-46
CNSECLASS80
27-14-11-46
CNSETIM40
EC000001
GEW
Gewicht
0.140 kg
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.