??
Catalog navigation
Výběr CAD modelu
Available products: 1
3375.500
HELP_VARIABLE
Company
Rittal
Description
3375 - RTT Air/Water Heatexchanger - Performance category 5000 W / 4500 W
Bill of material
3375.500
BEST
Model No. SK
3375.500
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
Performance category 5000 W
B
Width
450 mm
H
Height
1400 mm
T
Depth
220 mm
GL
total capacity
5000 W W
SP
rated operating voltage
230V, 50/60 Hz
WT
Water carrying parts
Cu/Ms
REG
Controler
Comfort controller
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
39.000 kg
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.