??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
3373.100
HELP_VARIABLE
Company
Rittal
Description
3373 - RTT Air/Water Heatexchanger - Performance category 2000 W
Bill of material
3373.100
BEST
Model No. SK
3373.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
Performance category 2000 W
B
Width
400 mm
H
Height
950 mm
T
Depth
145 mm
GL
total capacity
2000 W W
SP
rated operating voltage
230V, 50/60 Hz
WT
Water carrying parts
Cu/Ms
REG
Controler
Basic controller
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
20.000 kg
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.