Catalog navigation
CAD model selection
Selectable products: 1
3357.100
Company
Rittal
Description
3357 - Guide frame - for vario rack-mounted fan + monitoring 24V
Bill of material
3357.100
BEST
Model No.
3357.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Guide frame
BEZ2
Designation 2
for vario rack-mounted fan + monitoring 24V
B
Width
482.72 mm
H
Height
43.6 mm
T
Depth
207.5 mm
SP
rated operating voltage
24V DC, 115-230V AC
CNSECLASS70
27-18-07-06
CNSECLASS80
27-18-07-06
GEW
Gewicht
1,52 kg
CNSETIM80
EC002513
CNSETIM90
EC002513
CNSECLASS60
27-18-07-06
UNSPSC
40-10-16-04
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D