??
Catalog navigation
Výběr CAD modelu
Available products: 1
3336.405(2)
HELP_VARIABLE
Company
Rittal
Description
3336 - Performance Class: 08 - 48 kW
Bill of material
3336.405(2)
BEST
Model No. SK
3336.405
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
Chiller Blue e
BEZ2
Designation 2
Performance Class: 11 - 25 kW
B
Width
660 mm
H
Height
1265 mm
T
Depth
1315 mm
GL
Total capacity
11,8 kW
SP
Voltage
400 V, 3~, 50 Hz 460 V, 3~, 60 Hz
RE
Controler
e+ Controller
GEW
Weight
247 kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC002516
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.