??
Catalog navigation
CAD model selection
Selectable products: 1
3335.940(2)
HELP_VARIABLE
Company
Rittal
Description
3335 - Performance Class 8 - 20 kW
Bill of material
3335.940(2)
BEST
Model No.
3335.940
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
3335
BEZ2
Designation 2
VX25 Chiller
BEZ3
Designation 3
Performance Class: 8 - 20 kW
B
Width
808 mm
H
Height
2238 mm
T
Depth
608 mm
GL
total capacity
12 kW
SP
rated operating voltage
400 V, 3~, 50 Hz, 460 V, 3~, 60 Hz
RE
Controler
e+ Controller
GEW
Weight
90 kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC002516
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D