??
Catalog navigation
Výběr CAD modelu
Available products: 1
3313.420
HELP_VARIABLE
Company
Rittal
Description
LCP Rack DX (VX Version) - Liquid Cooling Package
Bill of material
3313.420
BEST
Model No.
3313.420
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Liquid Cooling Package LCP Rack DX
BEZ2
Designation 2
Cooling medium - refrigerant
BEZ3
Designation 3
Total cooling output up to 12 kW
B
Width
300 mm
H
Height
2000 mm
T
Depth
1200 mm
GL
Total cooling output
12 kW kW
KM
Cooling medium
Refrigerant
ES
Installation in bayed enclosure suite
Flush
GEW
Weight
213 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.