??
Catalog navigation
Výběr CAD modelu
Discontinued product
Product discontinued since 28. 2. 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Available products: 1
3313.250(2)
HELP_VARIABLE
Company
Rittal
Description
LCP Rack CW (VX Version) - Liquid Cooling Package
Bill of material
3313.250(2)
BEST
Model No.
3313.250
DETAIL
STATUSPIM
30
EOLDATE
28.02.2023
INFOWWW
Website
Website
BEZ1
Designation 1
Liquid Cooling Package LCP Rack
BEZ2
Designation 2
Cooling medium: Water/glycol (CW)
BEZ3
Designation 3
Total cooling output up to 35 kW
B
Width
300 mm
H
Height
2000 mm
T
Depth
1200 mm
GL
Total cooling output
35 kW kW
KM
Cooling medium
Water/glycol
ES
Installation in bayed enclosure suite
Flush
GEW
Weight
280.000 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.