??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Oct 31, 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
3313.120(2)
HELP_VARIABLE
Company
Rittal
Description
Cable management enclosure - for TS IT
Bill of material
3313.120(2)
BEST
Part number
3313.120
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable management enclosure
BEZ2
Designation 2
for TS IT
B
Width
300 mm
H
Height
2000 mm
T
Depth
1200 mm
GEW
Weight
100.000 kg
CNSECLASS51
27-18-02-92
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-92-70
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.