您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Powered by
CAD模型選擇
{rittal/system_klimatisierung/2_kuehlgeraete/4_modulkonzept/3310_kuehlmodul_2500w.prj},{NB=3310.740},{BEST=3310.740},{INFO=PDF Katalog},{BEZ1=Kühlmodul Blue e},{BEZ2=Leistungsklasse 2500 W},{B=501},{H=1608.5},{T=135},{GL=2,50/2,50 kW},{SP=400V 50 Hz, 460V 60 Hz},{MAT=Stahlblech},{VER=1},{INFOPAGE=hb34_s350},{CNSECLASS51=27-18-07-02},{CNSECLASS70=27-18-07-02},{CNSECLASS80=27-18-07-02},{CNSETIM40=EC002510},{GEW=72.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
3310.740
HELP_VARIABLE
公司
Rittal
描述
3310 - Cooling module Blue e - performance category 2500 W
明细表
3310.740
BEST
Model No.
3310.740
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cooling module Blue e
BEZ2
Designation 2
Performance category 2500 W
B
Width
501
mm
H
Height
1608.5
mm
T
Depth
135
mm
GL
total capacity
2,50/2,50 kW
SP
rated operating voltage
400V 50 Hz, 460V 60 Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-02
CNSECLASS70
27-18-07-02
CNSECLASS80
27-18-07-02
CNSETIM40
EC002510
GEW
Gewicht
72.000
kg
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.