??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
3303.514 (2)
HELP_VARIABLE
Company
Rittal
Description
3303 - RTT cooling unit- blue e NEMA 4X - performance category 500 W
Bill of material
3303.514 (2)
BEST
Model No. SK
3303.514
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit- blue e NEMA 4X
BEZ2
Designation 2
Performance category 500 W
B
Width
285 mm
H
Height
620 mm
T
Depth
298 mm
GL
total capacity
0,6 kW
SP
rated operating voltage
115V 60 Hz
MAT
Material
stainless steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
25.000 kg
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.