??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
3303.508(2)
HELP_VARIABLE
Company
Rittal
Description
3303 - RTT cooling unit- blue e NEMA 3R/4 (outdoor) - performance category 500 W
Bill of material
3303.508(2)
BEST
Model No. SK
3303.508
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
RTT cooling unit- blue e NEMA 3R/4 (outdoor)
BEZ2
Designation 2
Performance category 500 W
B
Width
285 mm
H
Height
620 mm
T
Depth
298 mm
GL
total capacity
0,55/0,66 kW
SP
rated operating voltage
230V 50/60 Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
25.000 kg
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D