??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
3301.500
HELP_VARIABLE
Company
Rittal
Description
3301 - Electric condensate evaporator
Bill of material
3301.500
BEST
Model No.
3301.500
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Electric condensate evaporator
BEZ2
Designation 2
Width 280mm
B
Width
280 mm
H
Height
129 mm
T
Depth
105 mm
SP
rated operating voltage
115-230V, 50/60Hz
CNSECLASS51
27-18-07-92
CNSECLASS70
27-18-07-15
CNSECLASS80
27-18-07-15
CNSETIM40
EC002009
GEW
Gewicht
1.400 kg
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D