??
Catalog navigation
Výběr CAD modelu
Available products: 1
3241.500 (2)
HELP_VARIABLE
Company
Rittal
Description
3241 - TopTherm filter-and-fan units with EC technology - air throughput 230 m³/h
Bill of material
3241.500 (2)
BEST
Model No.
3241.500
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm filter-and-fan units with EC technology
BEZ2
Designation 2
air throughput 230 m³/h
B
Width
255 mm
H
Height
255 mm
T1
Depth
25 mm
T2
Depth
107 mm
LL
air throughput (unimpeded)
230 m³/h
SP
rated operating voltage
200-240V, 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
1.980 kg
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D