??
Catalog navigation
CAD model selection
Selectable products: 1
3238.208 (2)
HELP_VARIABLE
Company
Rittal
Description
3237, 3238, 3239, 3240, 3243 - Outlet filter Standard, RAL 9005
Bill of material
3238.208 (2)
BEST
Model No.
3238.208
DETAIL
BEZ1
Designation 1
Outlet filter Standard, RAL 9005
B
Width
148.5 mm
H
Height
148.5 mm
T
Depth
24 mm
CNSECLASS51
27-18-07-06
CNSECLASS70
27-18-07-06
CNSECLASS80
27-18-07-06
CNSETIM40
EC002513
GEW
Gewicht
0.180 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D