??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
3236.124
HELP_VARIABLE
Company
Rittal
Description
3236 - Mini-fan
Bill of material
3236.124
BEST
Model No.
3236.124
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Mini-fan
B
Width
60 mm
H
Height
60 mm
T
Depth
25.4 mm
LL
air throughput (unimpeded)
15 m³/h
SP
rated operating voltage
24 V (DC)
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
0.140 kg
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Dimensión
2D