??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
3213.310
HELP_VARIABLE
Company
Rittal
Description
3213 - Air diverter - for wall mounted cooling units
Bill of material
3213.310
BEST
Model No.
3213.310
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Air diverter
BEZ2
Designation 2
for wall mounted cooling units
B
Width
298 mm
T
Depth
65 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-69
CNSECLASS80
22-41-06-01
CNSETIM40
EC001292
GEW
Gewicht
1.560 kg
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Dimensão
2D