??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
3210.100 (2)
HELP_VARIABLE
Company
Rittal
Description
3210 - RTT Air/Water Heatexchanger - Performance category 4000 W / 3000 W
Bill of material
3210.100 (2)
BEST
Model No. SK
3210.100
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
Performance category 4000 W
B
Width
597 mm
H
Height
417 mm
T
Depth
475 mm
GL
total capacity
4000 W W
SP
rated operating voltage
230V, 50/60 Hz
WT
Water carrying parts
Cu/Ms
REG
Controler
Basic controller
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
25.500 kg
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.