??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
3201.810
HELP_VARIABLE
Company
Rittal
Description
3201 - Section door for cooling module right - for VX25 single- or double door
Bill of material
3201.810
BEST
Model No. TS
3201.810
BEZ1
Designation 1
Section door for cooling module right
BEZ2
Designation 2
for VX25 single- or double door
B
Width
600/1200 mm
H
Height
2000 mm
MAT
Material
Sheet steel
CNSECLASS51
27-18-07-02
CNSECLASS70
27-18-07-02
CNSECLASS80
27-18-07-02
CNSETIM40
EC002510
GEW
Gewicht
20.000 kg
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.