??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
3140.500 (2)
HELP_VARIABLE
Company
Rittal
Description
3140 - Roof-mounted fan - Performance category 1000m³/h
Bill of material
3140.500 (2)
BEST
Model No.
3140.500
DETAIL
Detail
BEZ1
Designation 1
Roof-mounted fan
BEZ2
Designation 2
Air throughput 1000m³/h
B
Width
400 mm
H
Height
133 mm
T
Depth
400 mm
LL
air throughput
1000m³/h
SP
rated operating voltage
200 - 240V 50/60Hz EC
ML
with fan
yes
CNSECLASS51
27-18-07-07
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
5.600 kg
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D