??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
3108.115
HELP_VARIABLE
Company
Rittal
Description
3108 - Enclosure internal fan for TS 8
Bill of material
3108.115
BEST
Model No.
3108.115
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Enclosure internal fan for TS 8
B
Width
124 mm
H
Height
213.5 mm
T
Depth
52 mm
LL
air throughput (unimpeded)
160 m³/h
SP
rated operating voltage
110 V (DC), 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
1.160 kg
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.