??
Catalog navigation
Výběr CAD modelu
Available products: 1
3092.000
HELP_VARIABLE
Company
Rittal
Description
Busbar cover sections - RiLine accessories Busbars
Bill of material
3092.000
BEST
Model No. SV
3092.000
INFO
PDF Catalog
PDF Catalog
FSS
For busbars
12 x 5 - 30 x 10 mm
BEZ1
Designation 1
Busbar cover section
BEZ2
Designation 2
for E-Cu 12x5 to 30x10mm, 1000mm long
VE
Packs of
10
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-14-24-14
CNSETIM40
EC000775
GEW
Gewicht
4.400 kg
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.