??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
3057.000
HELP_VARIABLE
Company
Rittal
Description
Busbar support, 3-pole - Busbar systems (100/185/150 mm)
Bill of material
3057.000
BEST
Model No. SV
3057.000
INFO
PDF Catalog
PDF Catalog
B
Width
30 mm
H
Height
420 mm
T
Depth
170 mm
BEZ1
Designation 1
Busbar support up to 3000A
BEZ2
Designation 2
3-pole, 150mm bar centre distance
VE
Packs of
2
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-07
CNSETIM40
EC001166
GEW
Gewicht
4.696 kg
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.