??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
2820.410
HELP_VARIABLE
Company
Rittal
Description
AX Base/plinth trim panels, sides - for AX
Bill of material
2820.410
BEST
Model No.
2820.410
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
AX Base/plinth trim panels, sides
H
Height
100 mm
T
Depth
400 mm
GEW
Weight
0.530 kg
CNSECLASS51
27-18-20-92
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D