??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
2784.000
HELP_VARIABLE
Company
Rittal
Description
Acrylic glazed cover - Acrylic glazed cover
Bill of material
2784.000
BEST
Model No.
2784.000
INFOWWW
webseite
webseite
BEZ1
Designation 1
Acrylic glazed cover
B
Width
400 mm
H
Height
200.0 mm
T
Depth
47.5 mm
GEW
Weight
1.400
CNSECLASS51
27-18-23-01
CNSECLASS70
27-18-23-01
CNSECLASS80
27-18-23-01
CNSETIM40
EC002527
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D