??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
2694.500_(2)
HELP_VARIABLE
Company
Rittal
Description
Universal console - TP
Bill of material
2694.500_(2)
BEST
Part number
2694.500
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Universal consoles TP
BEZ2
Designation 2
with short front door
B
Width
600 mm
H
Height
1300 mm
T
Bottom depth
500 mm
TT
Top depth
417.5 mm
F
Mounting plate width
499 mm
G
Mounting plate height
1196 mm
GEW
Weight
77.000 kg
CNSECLASS51
27-18-05-03
CNSECLASS70
27-18-05-04
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D