??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
2580.005
HELP_VARIABLE
Company
Rittal
Description
Seal insert - AX
Bill of material
2580.005
BEST
Model No.
2580.005
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
AX Seal insert for cable diameter
BEZ2
Execution
small
D
For cable diameter
5 mm
L
Length
20.3 mm
B
Width
20.3 mm
H
Height
17.7 mm
GEW
Weight per piece
0.100 g
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-14-91-09
CNSETIM40
EC000441
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.