??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
2411.871(44)
HELP_VARIABLE
Company
Rittal
Description
Cable gland - Brass
Bill of material
2411.871(44)
BEST
Model No.
2411.871
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable gland, brass
KD
Cable diameter
mm
M
Thread
M63x1.5
SW
Width across flats
64 mm
H
Height
54 mm
L
Thread length
14 mm
VE
Packs of
1 pc(s).
GEW
Weight/pack
0.520 kg
CNSECLASS51
27-18-92-24
CNSECLASS70
27-14-91-09
CNSECLASS80
27-14-91-09
CNSETIM40
EC000441
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.