??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
2393.250 (2)
HELP_VARIABLE
Company
Rittal
Description
Interior installation rails - for AX
Bill of material
2393.250 (2)
BEST
Model No.
2393.250
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
interior installation rails
BEZ2
Designation 2
for AX
ST
for enclosure depth
250 mm
L
Length
224.7 mm
GEW
Weight
0.696 kg
CNSECLASS51
27-18-92-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002620
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
情報
2D