??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
2384.020 (2)
HELP_VARIABLE
Company
Rittal
Description
Switch housings - Stainless steel
Bill of material
2384.020 (2)
BEST
Model No.
2384.020
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Switch housings
BEZ2
Designation 2
Stainless steel, 1.4301
B
Width
160 mm
H
Height
100 mm
T
Depth
90 mm
GEW
Weight
0.600 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000200
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
情報
2D