Catalog navigation
CAD model selection
Selectable products: 1
2379.600
Company
Rittal
Description
Fold-out tray - for keyboard and mouse
Bill of material
2379.600
BEST
Model No.
2379.600
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Fold-out tray
BEZ2
Designation 2
for keyboard and mouse
B
Width
483 mm
H
Height
355 mm
T
Depth
126 mm
GEW
Weight
7,777 kg
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM80
EC002620
CNSETIM90
EC002620
CNSECLASS60
27-18-92-61
UNSPSC
31-26-15-02
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D