??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
2376.031
HELP_VARIABLE
Company
Rittal
Description
Acoustic component - for signal pillar, modular
Bill of material
2376.031
BEST
Model No.
2376.031
INFOWWW
website
website
BEZ1
Designation 1
SG Acoustic element
BEZ2
Designation 2
for signal pillars, modular
BEZ3
Designation 3
102 dB, 230V
H
Height
54 mm
GEW
Weight
0.089 kg
CNSECLASS51
27-37-12-20
CNSECLASS70
27-37-12-37
CNSECLASS80
27-37-12-37
CNSETIM40
EC001261
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.