??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
2370.521
HELP_VARIABLE
Company
Rittal
Description
LED flashing light component - for signal pillar, modular
Bill of material
2370.521
BEST
Model No.
2370.521
INFOWWW
website
website
BEZ1
Designation 1
SG LED flashing light element
BEZ2
Designation 2
for signal pillars, modular
BEZ3
Designation 3
yellow, 24V AC/DC
H
Height
65.5 mm
GEW
Weight
0.073 kg
CNSECLASS51
27-37-12-20
CNSECLASS70
27-37-12-20
CNSECLASS80
27-37-12-20
CNSETIM40
EC000232
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D