Catalog navigation
CAD model selection
Selectable products: 1
2094.400
Company
Rittal
Description
Front-mounting cage nut - 19˝
Bill of material
2094.400
BEST
Model No.
2094.400
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Front-mounting cage nut
BEZ2
Designation 2
for mounting hole size 9,5 x 9,5 mm
BEZ3
Designation 3
M6 x 16 mm
VE
Packs of
50 Pcs.
GEW
Weight
0,38 kg
CNSECLASS70
27-18-25-90
CNSECLASS80
23-11-08-15
CNSETIM80
EC002358
CNSETIM90
EC002358
CNSECLASS60
27-18-25-90
UNSPSC
31-26-15-02
Embedded Preview + Generation
Preview
CAD Download