Catalog navigation
CAD model selection
Selectable products: 1
1939.200
Company
Rittal
Description
Blanking plates - 482,6 mm (19˝)
Bill of material
1939.200
BEST
Part Number
1939.200
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Blanking plates, 9HE
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
Aluminum
HE
9
H
Height
399.2 mm
VE
Packs of
3
GEW
Weight
5,08 kg
CNSECLASS70
27-18-10-01
CNSECLASS80
27-18-92-17
CNSETIM80
EC000456
CNSETIM90
EC000456
CNSECLASS60
27-18-10-01
UNSPSC
31-26-15-02
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.