??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
1570.810
HELP_VARIABLE
Company
Rittal
Description
Mounting Plates - for KX and HD-KL
Bill of material
1570.810
BEST
Model No.
1570.810
BEZ1
Designation 1
Mounting Plate
BEZ2
Designation 2
for KX and HD-KL
SA
For enclosure size
300 x 800 mm
F
Mounting plate width
275 mm
G
Mounting plate height
785 mm
GEW
Weight
3.480 kg
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.