??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
9764.040
HELP_VARIABLE
Company
Rittal
Description
9764 (NA) - Outdoor air/air heat exchangers for CS modular enclosures - Output class 30W/K
Bill of material
9764.040
BEST
Model No.
9764.040
BEZ1
Designation 1
Roof-mounted - heat exchangers
BEZ2
Designation 2
30 W/K
B
Width
470 mm
H
Height
151.5 mm
T
Depth
375 mm
CNSECLASS51
27-18-07-11
CNSECLASS70
27-18-07-11
CNSECLASS80
27-18-07-11
CNSETIM40
EC002514
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D