??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2014. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
8616.602
HELP_VARIABLE
Company
Rittal
Description
8616 (NA) - DCP-Cold Plate - Performance category 2500 W
Bill of material
8616.602
BEST
Model No. SK
BEZ1
Designation 1
BEZ2
Designation 2
2500 W, für TS8 Breite 600 mm
B
Width
499 mm
H
Height
399 mm
T
Depth
20 mm
VE
Packs of
1 St.
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D