??
Catalog navigation
Wybór modelu CAD
Discontinued product
Product discontinued since 31 gru 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Dostępne producty: 12
3377.510 (2)
HELP_VARIABLE
Company
Rittal
Description
3377 (NA) - RTT cooling unit - performance category 1500 W
Bill of material
3377.510 (2)
BEST
Model No. SK
DETAIL
Detail
BEZ1
Designation 1
RTT cooling unit
BEZ2
Designation 2
Performance category 1500 W
B
Width
450 mm
H
Height
1580 mm
T
Depth
195 mm
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D