??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
3352.024
HELP_VARIABLE
Company
Rittal
Description
3352 (NA) - Vario rack-mounted fans - Output class 480m³/h
Bill of material
3352.024
BEST
Model No. SK
3352.024
BEZ1
Designation 1
Fan units
B
Width
426 mm
H
Height
44 mm
T
Depth
200 mm
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D