??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Jan 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 4
3335.870(2)
HELP_VARIABLE
Company
Rittal
Description
3335 - Chiller TopTherm - Performance Class 20 - 40 kW
Bill of material
3335.870(2)
BEST
Model No.
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm Chillers
BEZ2
Designation 2
Performance Class: 20 - 40 kW
B
Width
mm
H
Height
2140 mm
T
Depth
605 mm
GL
total capacity
SP
rated operating voltage
400 V, 3~, 50 Hz 460 V, 3~, 60 Hz
RE
Controler
Microcontroller control
GEW
Weight
kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC002516
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D