??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
3239.800
HELP_VARIABLE
Company
Rittal
Description
3239 EMC - Blue e+ Filterfan EMC - air throughput 100 m³/h
Bill of material
3239.800
BEST
Model No.
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
204 mm
H
Height
204 mm
T
Depth
21 mm
LL
air throughput
100 m³/h
SP
rated operating voltage
FARBE
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Dimensión
2D