??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
3128.410
HELP_VARIABLE
Company
Rittal
Description
3128 (NA) - Air/air heat exchangers railway-compatible version - Output class 47W/K
Bill of material
3128.410
BEST
Model No.
BEZ1
Designation 1
Air/air heat exchangers railway engineering
BEZ2
Designation 2
B
Width
400 mm
H
Height
950 mm
T
Depth
140 mm
CNSECLASS51
27-18-07-11
CNSECLASS70
27-18-07-11
CNSECLASS80
27-18-07-11
CNSETIM40
EC002514
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D